Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Optical module for signal tower [EC000232]
Bill of material
171341
PREVIEW
Preview
PLID
171341
MANUTYPEDESC
Manufacturer Type Description
SL4-BL24-Y
DESCSHORT
Short Description
Flashing light module, yellow, LED,24 V
DESCLONG
Long Description
Flashing light module, Color yellow, Product range: SL signal towers, Degree of Protection: IP66, Protection type UL: Type 4, 4X, 13, Rated operational voltage: Ue= 24 V AC/DC, Type of light: Flashing light, Light elements: LED, Mounting position: As required, Connection to SmartWire-DT: no, Standards: IEC/EN 60947-5-1
INTNO
International product number
4015081678150
NETTO_WEIGHT
Netto weight
0.04200 kg
ECLASS_13_0
Optical module for signal tower [AKF038019]
ETIM_9_0
Optical module for signal tower [EC000232]
EF000030
Function
Blinker light
EF018169
Repetition frequency settable
false
EF000007
Colour
Yellow
EF000015
Outer diameter
43 mm
EF008206
Operating voltage AC 50 Hz
24 - 24 V
EF008207
Operating voltage AC 60 Hz
24 - 24 V
EF008208
Operating voltage DC
24 - 24 V
EF000187
Voltage type
AC/DC
EF000346
Power consumption
- W
EF002423
Lamp type
LED
EF000136
Housing colour
Black
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices